Catalog navigation
Seleção de modelos em CAD
Available products: 15
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TBA 1
Bill of material
TBA 1-0513
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TBA 1
GTIN
POW
Power
1 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Continuous short circuit protection
F2
Feature 2
I/O isolation: 1'060 VAC
F3
Feature 3
Operating temperature range -40 to +85 °C without derating
F4
Feature 4
Input voltage ranges (±10%): 3.3, 5, 12, 24 VDC
F5
Feature 5
High efficiency up to 82%
F6
Feature 6
SIP-4 package
F7
Feature 7
Unregulated outputs
F8
Feature 8
3-year product waranty
INFO
Short Description
1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-4
TYP
Typ
DC/DC Converter isolated, unregulated
PS1
Package style
SIP4, Plastic (UL 94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tba1-certification/
DATASHEET
Datasheet
https://tracopower.com/tba1-datasheet/
PIC
Picture
https://tracopower.com/tba1-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tba1-webshop.jpg
RRP1
RRP 1off
3
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
10
PL
Packing length
140 mm
PW
Packing width
17.4 mm
PH
Packing height
9.2 mm
L
Product length
11.68 mm
W
Product width
6 mm
H
Product height
10.15 mm
MASS
Weight
1.6 g
COO
Country of origin
CN
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2019-03
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEA 1
Preview - Generation
Visualização
Quotation
3D
2D
Footprint by Ultralibrarian