Catalog navigation
Wybór modelu CAD
Dostępne producty: 18
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TBA 2
Bill of material
TBA 2-1213
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TBA 2
GTIN
POW
Power
2 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Continuous short circuit protection
F2
Feature 2
I/O isolation: 1'060 VAC
F3
Feature 3
Operating temperature range -40 to +80 °C without derating
F4
Feature 4
Input voltage ranges (±10%): 5, 12, 24 VDC
F5
Feature 5
High efficiency up to 84%
F6
Feature 6
SIP-7 package
F7
Feature 7
Unregulated outputs
F8
Feature 8
3-year product waranty
INFO
Short Description
2 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, SIP-7
TYP
Typ
DC/DC Converter isolated, unregulated
PS1
Package style
SIP9, Plastic (UL 94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tba2-certification/
DATASHEET
Datasheet
https://tracopower.com/tba2-datasheet/
PIC
Picture
https://tracopower.com/tba2-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tba2-webshop.jpg
RRP1
RRP 1off
3.6
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
10
PL
Packing length
220 mm
PW
Packing width
17.4 mm
PH
Packing height
9.2 mm
L
Product length
19.55 mm
W
Product width
8 mm
H
Product height
10.20 mm
MASS
Weight
2.8 g
COO
Country of origin
CN
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2019-03
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
Preview - Generation
Podgląd
Quotation
3D
2D
Footprint by Ultralibrarian