Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TDN 5WISM
Bill of material
TDN 5-2412WISM
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TDN 5WISM
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra compact SMD package13.2 x 9.1 x 10.2 mm
F2
Feature 2
I/O-isolation 1‘600 VDC
F3
Feature 3
Fully regulated outputs
F4
Feature 4
Operating temperature range -40°Cto +75°C without derating
F5
Feature 5
Short circuit protection
F6
Feature 6
Remote On/Off
F7
Feature 7
3-year product warranty
F8
Feature 8
Designed to meet UL 62368-1(UL 60950-1)
INFO
Short Description
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, SMD package
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SMD 7 Pin, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tdn5wism-certification/
DATASHEET
Datasheet
https://tracopower.com/tdn5wism-datasheet/
PIC
Picture
https://tracopower.com/tdn5wism-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tdn5wism-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
TRQ
T&R Quantity
350
SLT
Standard Lead Time
13
L
Product length
13.20 mm
W
Product width
9 mm
H
Product height
10.20 mm
MASS
Weight
2.7 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2017-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 3WISM,THL 6WISM
Preview - Generation
Preview
Quotation
3D
2D
Footprint by Ultralibrarian