카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 27
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEC 2WI
Bill of material
TEC 2-2412WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEC 2WI
GTIN
POW
Power
2 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Compact SIP-8 package
F2
Feature 2
I/O-isolation voltage 1‘600 VDC
F3
Feature 3
Ultra-wide 4:1 input voltage range
F4
Feature 4
Fully regulated outputs
F5
Feature 5
Operating temperature range –40°C to + 93°C
F6
Feature 6
Continuous short circuit protection
F7
Feature 7
Remote On/Off
F8
Feature 8
3-year product warranty
F9
Feature 9
Designed to meet UL 62368-1
INFO
Short Description
2 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tec2wi-certification/
DATASHEET
Datasheet
https://tracopower.com/tec2wi-datasheet/
PIC
Picture
https://tracopower.com/tec2wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tec2wi-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
9.10 mm
W
Product width
22 mm
H
Product height
11.20 mm
MASS
Weight
4.5 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2018-05
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEC 2,TEC 3,TEC 3WI
미리보기 - 생성
프리뷰
견적
3D
2D
Footprint by Ultralibrarian