Catalog navigation
CADモデル選択
選択可能な製品数: 36
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEC 3
Bill of material
TEC 3-1223
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEC 3
GTIN
POW
Power
3 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Compact SIP-8 package
F2
Feature 2
I/O-isolation voltage 1‘600 VDC
F3
Feature 3
Fully regulated outputs
F4
Feature 4
Operating temperature range –40°C to +90°C
F5
Feature 5
Continuous short circuit protection
F6
Feature 6
Remote On/Off
F7
Feature 7
3-year product warranty
F8
Feature 8
Designed to meet UL 62368-1
INFO
Short Description
3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tec3-certification/
DATASHEET
Datasheet
https://tracopower.com/tec3-datasheet/
PIC
Picture
https://tracopower.com/tec3-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tec3-webshop.jpg
MOQ
-
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
9.10 mm
W
Product width
22 mm
H
Product height
11.20 mm
MASS
Weight
4.5 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2018-05
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEC 2,TEC 2WI,TEC 3WI
Preview - Generation
プレビュー
見積り依頼
3D
2D
Footprint by Ultralibrarian