Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 10
Bill of material
TEN 10-2413
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 10
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input range
F2
Feature 2
High power density
F3
Feature 3
Operating temperature range –40°C to +85°C
F4
Feature 4
Indefinite short circuit protection
F5
Feature 5
I/O isolation 1500 VDC
F6
Feature 6
Input filter to meet EN 55022, Class A and FCC, level A without external components
F7
Feature 7
Industry standard pinout
F8
Feature 8
Shielded metal case with insulated baseplate
F9
Feature 9
High reliability, MTBF >1 Mio. h
F10
Feature 10
3-year product warranty
INFO
Short Description
10 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
2" x 1", Stainless Steel (Cover)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten10-certification/
DATASHEET
Datasheet
https://tracopower.com/ten10-datasheet/
PIC
Picture
https://tracopower.com/ten10-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten10-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
9
L
Product length
50.80 mm
W
Product width
25 mm
H
Product height
10.20 mm
MASS
Weight
32.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
MSL
MSL level
-
STATUS
Status
Not recommended for new designs
ID
Introduction Date
1996-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEL 10,THD 10N,THL 10
Preview - Generation
Preview
Quotation
3D
2D
Footprint by Ultralibrarian