Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 50WI
Bill of material
TEN 50-2415WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 50WI
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
High power density 50 Watt converter
F2
Feature 2
2" x 1" x 0.4" metal package
F3
Feature 3
Ultra wide 4:1 input range
F4
Feature 4
Excellent efficiency up to 92%
F5
Feature 5
Operating temperature range -40°C to + 80°C
F6
Feature 6
I/O isolation 1500 VDC
F7
Feature 7
Input filter to meet EN 55022 class A
F8
Feature 8
Adjustable output voltage
F9
Feature 9
Remote On/Off
INFO
Short Description
50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
2" x 1", Alu alloy, black anodized coating
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten50wi-certification/
DATASHEET
Datasheet
https://tracopower.com/ten50wi-datasheet/
PIC
Picture
https://tracopower.com/ten50wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten50wi-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
9
L
Product length
50.80 mm
W
Product width
25 mm
H
Product height
11.00 mm
MASS
Weight
34.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEN 50,TEN 60WIN,TEN 40WIE
Preview - Generation
Преглед
Quotation
3D
2D
Footprint by Ultralibrarian