Catalog navigation
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 5WI
Bill of material
TEN 5-2423WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 5WI
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra wide 4:1 input range
F2
Feature 2
Operating temperature range –40°C to 85°C
F3
Feature 3
I/O isolation 1’500 VDC
F4
Feature 4
Short circuit protection
F5
Feature 5
Input filter to meet EN 55022, class A without external
F6
Feature 6
Shielded metal case with insulated baseplate
INFO
Short Description
5 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
DIP24, Alu alloy, black anodized coating
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten5wi-certification/
DATASHEET
Datasheet
https://tracopower.com/ten5wi-datasheet/
PIC
Picture
https://tracopower.com/ten5wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten5wi-webshop.jpg
RRP1
RRP 1off
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
31.80 mm
W
Product width
20 mm
H
Product height
10.20 mm
MASS
Weight
17.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Not recommended for new designs
ID
Introduction Date
2005-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 5WI,TEN 6WIN
Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D
Footprint by Ultralibrarian