Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 60
Bill of material
TEN 60-2415
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 60
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input voltage range
F2
Feature 2
High efficiency up to 90%
F3
Feature 3
No minimum load required
F4
Feature 4
Over temperature protection
F5
Feature 5
Under voltage lock-out circuit
F6
Feature 6
Remote On/Off
INFO
Short Description
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
2" x 2", Copper, Nickel plated
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten60-certification/
DATASHEET
Datasheet
https://tracopower.com/ten60-datasheet/
PIC
Picture
https://tracopower.com/ten60-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten60-webshop.jpg
RRP1
RRP 1off
104.7
SPU
5
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
13
L
Product length
50.80 mm
W
Product width
51 mm
H
Product height
10.20 mm
MASS
Weight
60.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2006-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEN 60N,TEN 60WIN
Preview - Generation
Preview
Quotation
3D
2D
Footprint by Ultralibrarian