카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 21
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 60N
Bill of material
TEN 60-2413N
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 60N
GTIN
POW
Power
60 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Highest power density 60 Watt converter
F2
Feature 2
2" x 1" x 0.4" metal package, 6-side shielded
F3
Feature 3
Wide 2:1 input range
F4
Feature 4
Excellent efficiency up to 92%
F5
Feature 5
High efficiency across load range
F6
Feature 6
Low input curren at no load
F7
Feature 7
Operating temperature range -40°C to + 70°C
F8
Feature 8
I/O isolation 1500 VDC
F9
Feature 9
Adjustable output voltage
F10
Feature 10
Remote On/Off
INFO
Short Description
60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
2" x 1", Copper, Nickel plated
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten60n-certification/
DATASHEET
Datasheet
https://tracopower.com/ten60n-datasheet/
PIC
Picture
https://tracopower.com/ten60n-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten60n-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
13
L
Product length
50.80 mm
W
Product width
25 mm
H
Product height
10.20 mm
MASS
Weight
33.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEN 60WIN
미리보기 - 생성
프리뷰
견적
3D
2D
Footprint by Ultralibrarian