Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 6N
Bill of material
TEN 6-2413N
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 6N
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input range
F2
Feature 2
Operating temperature range -40°C to + 85°C
F3
Feature 3
I/O isolation 1500 VDC
F4
Feature 4
Input filter to meet EN 55022 class A
INFO
Short Description
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
DIP24, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten6n-certification/
DATASHEET
Datasheet
https://tracopower.com/ten6n-datasheet/
PIC
Picture
https://tracopower.com/ten6n-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten6n-webshop.jpg
RRP1
RRP 1off
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
31.80 mm
W
Product width
20 mm
H
Product height
10.20 mm
MASS
Weight
13.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2011-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 5WI,TEN 6WIN,TEN 8
Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D
Footprint by Ultralibrarian