Catalog navigation
Выбор CAD модели
Доступные продукты: 16
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TEN 6WIN
Bill of material
TEN 6-2423WIN
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TEN 6WIN
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra wide 4:1 input range
F2
Feature 2
Operating temperature range -40°C to + 85°C
F3
Feature 3
I/O isolation 1500 VDC or 3000 VDC (suffix -HI)
F4
Feature 4
Input filter to meet EN 55022 class A
INFO
Short Description
6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
DIP24, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/ten6win-certification/
DATASHEET
Datasheet
https://tracopower.com/ten6win-datasheet/
PIC
Picture
https://tracopower.com/ten6win-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/ten6win-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
31.80 mm
W
Product width
20 mm
H
Product height
10.20 mm
MASS
Weight
13.0 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2011-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 5WI,TEN 6N,TEN 8WI
Preview - Generation
Предпросмотр
Коммерческое предложение
3D
2D
Footprint by Ultralibrarian