Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 1
Bill of material
TMR 1-1223
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 1
GTIN
POW
Power
1 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input voltage range
F2
Feature 2
Compact SIP-6 package
F3
Feature 3
Fully regulated outputs
F4
Feature 4
Cost optimised design
F5
Feature 5
No minimum load required
F6
Feature 6
Continuous short circuit protection
F7
Feature 7
Temperature range –40°C to +95°C
F8
Feature 8
I/O isolation 1500 VDC
F9
Feature 9
3-year product warranty
INFO
Short Description
1 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-6
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP6, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr1-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr1-datasheet/
PIC
Picture
https://tracopower.com/tmr1-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr1-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
17.00 mm
W
Product width
8 mm
H
Product height
11.00 mm
MASS
Weight
3.1 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 1WI,TRN 1
Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D
Footprint by Ultralibrarian