Catalog navigation
Výběr CAD modelu
Available products: 20
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 1SM
Bill of material
TMR 1-1223SM
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 1SM
GTIN
POW
Power
1 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input voltage range
F2
Feature 2
Compact SMD package
F3
Feature 3
Fully regulated outputs
F4
Feature 4
Cost optimised design
F5
Feature 5
No minimum load required
F6
Feature 6
Continuous short circuit protection
F7
Feature 7
Temperature range –40°C to +85°C
F8
Feature 8
I/O isolation 1500 VDC
F9
Feature 9
Remote On/Off control
F10
Feature 10
3-year product warranty
INFO
Short Description
1 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SMD 7 Pin, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr1sm-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr1sm-datasheet/
PIC
Picture
https://tracopower.com/tmr1sm-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr1sm-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
TRQ
T&R Quantity
200
TRC
T&R cost adder
0.1
SLT
Standard Lead Time
9
L
Product length
18.90 mm
W
Product width
14 mm
H
Product height
8.70 mm
MASS
Weight
2.9 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
MSL
MSL level
Level 2 (J-STD-033C)
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 1WISM,TRN 1SM
Preview - Generation
Náhled
Quotation
3D
2D
Footprint by Ultralibrarian