Catalog navigation
Seleção de modelos em CAD
Available products: 24
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 2
Bill of material
TMR 1223
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 2
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input voltage range
F2
Feature 2
Compact SIP-8 package
F3
Feature 3
Small footprint
F4
Feature 4
Remote On/Off control
F5
Feature 5
Temperature range –40° to +85°C
F6
Feature 6
High efficiency
F7
Feature 7
Excellent load and line regulation
F8
Feature 8
Indefinite short-circuit protection
F9
Feature 9
I/O isolation 1500VDC
F10
Feature 10
3-year product warrenty
INFO
Short Description
2 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr2-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr2-datasheet/
PIC
Picture
https://tracopower.com/tmr2-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr2-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
9 mm
H
Product height
11.20 mm
MASS
Weight
4.8 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2002-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEC 2,TEC 2WI,TMR 2WIN
Preview - Generation
Visualização
Quotation
3D
2D
Footprint by Ultralibrarian