Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 14
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 2WI
Bill of material
TMR 2-2423WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 2WI
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra-wide 4:1 input range
F2
Feature 2
SIP-9 package
F3
Feature 3
Temperature range –40 to +85°C
F4
Feature 4
High efficiency
F5
Feature 5
Excellent load and line regulation
F6
Feature 6
Indefinite short-circuit protection
F7
Feature 7
I/O isolation 1500 VDC
F8
Feature 8
Remote On/Off control
F9
Feature 9
Fully RoHS compliant
F10
Feature 10
3-year product warrenty
INFO
Short Description
2 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-9
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP9, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr2wi-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr2wi-datasheet/
PIC
Picture
https://tracopower.com/tmr2wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr2wi-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
26.00 mm
W
Product width
9 mm
H
Product height
12.50 mm
MASS
Weight
6.5 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2007-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEC 2,TEC 2WI,TMR 2WIN
Preview - Generation
Vorschau
Angebot
3D
2D
Footprint by Ultralibrarian