Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 2WISM
Bill of material
TMR 2-2413WISM
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 2WISM
GTIN
POW
Power
2 W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra wide 4:1 Input: 4.5–12, 9–36 and 18–75 VDC
F2
Feature 2
I/O-isolation 1‘500 VDC
F3
Feature 3
Fully regulated outputs
F4
Feature 4
Operating temperature range –40°C to +80°C
F5
Feature 5
Protection against short circuit and overload
F6
Feature 6
Remote On/Off
F7
Feature 7
3-year product warranty
INFO
Short Description
2 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SMD 14 Pin, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr2wism-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr2wism-datasheet/
PIC
Picture
https://tracopower.com/tmr2wism-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr2wism-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
19.00 mm
W
Product width
17 mm
H
Product height
8.70 mm
MASS
Weight
3.5 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
MSL
MSL level
Level 2 (J-STD-033C)
STATUS
Status
Active
ID
Introduction Date
2016-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDR 2WISM,TRS 2
Preview - Generation
Preview
Quotation
3D
2D
Footprint by Ultralibrarian