Catalog navigation
Seleção de modelos em CAD
Available products: 28
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 3E
Bill of material
TMR 3-1223E
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 3E
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Wide 2:1 input voltage range
F2
Feature 2
Compact SIP-8 package
F3
Feature 3
Cost optimized design
F4
Feature 4
Temperature range –40°C to +85°C
F5
Feature 5
I/O isolation 1500 VDC
F6
Feature 6
Remote On/Off control
F7
Feature 7
3-year product warranty
INFO
Short Description
3 Watt DC/DC converter, industrial, 2:1 input, regulated, cost potimized, 1600 VDC I/O-isolation, encapsulated, SIP-9
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr3e-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr3e-datasheet/
PIC
Picture
https://tracopower.com/tmr3e-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr3e-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
21.80 mm
W
Product width
9 mm
H
Product height
11.20 mm
MASS
Weight
4.8 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2010-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TEC 3,TEC 3WI,TRN 3
Preview - Generation
Visualização
Quotation
3D
2D
Footprint by Ultralibrarian