Catalog navigation
CAD模型选择
可提供的产品: 21
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 3WI
Bill of material
TMR 3-2412WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 3WI
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Highest power density in SIP package
F2
Feature 2
Ultra wide 4:1 input range
F3
Feature 3
Small footprint: 21.8 x 9.2 mm
F4
Feature 4
Temperature range –40° to +85°C
F5
Feature 5
High efficiency up to 82%
F6
Feature 6
Excellent load and line regulation
F7
Feature 7
Short-circuit protection
INFO
Short Description
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-9
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr3wi-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr3wi-datasheet/
PIC
Picture
https://tracopower.com/tmr3wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr3wi-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
9 mm
H
Product height
11.20 mm
MASS
Weight
4.8 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2006-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 3WI,TEC 3,TEC 3WI,TRN 3
Preview - Generation
预览
询价
3D
2D
Footprint by Ultralibrarian