Catalog navigation
Seleção de modelos em CAD
Available products: 36
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 6
Bill of material
TMR 6-1223
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 6
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra-compact SIP-8 package
F2
Feature 2
Wide 2:1 input voltage range
F3
Feature 3
Continuous shor-circuit protection
F4
Feature 4
Temperature range –40° to +78°C
F5
Feature 5
High efficiency up to 86%
F6
Feature 6
I/O isolation 1600 VDC
F7
Feature 7
Remote On/Off control
F8
Feature 8
3-year product warranty
INFO
Short Description
6 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr6-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr6-datasheet/
PIC
Picture
https://tracopower.com/tmr6-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr6-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
9 mm
H
Product height
11.20 mm
MASS
Weight
4.8 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2012-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TMR 6WI,TMR 9
Preview - Generation
Visualização
Quotation
3D
2D
Footprint by Ultralibrarian