Catalog navigation
Seleção de modelos em CAD
Available products: 18
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 6WI
Bill of material
TMR 6-2423WI
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 6WI
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Highest power density in SIP package
F2
Feature 2
Wide 4:1 input voltage range
F3
Feature 3
Ultra-compact SIP-8 package
F4
Feature 4
Smallest footprint 6 W converter
F5
Feature 5
Temperature range –40° to +84°C
F6
Feature 6
High efficiency up to 88%
F7
Feature 7
Indefinite short-circuit protection
F8
Feature 8
I/O isolation 1600 VDC
INFO
Short Description
6 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Non-conductive Plastic
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr6wi-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr6wi-datasheet/
PIC
Picture
https://tracopower.com/tmr6wi-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr6wi-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
9.1 mm
H
Product height
11.20 mm
MASS
Weight
4.8 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TDN 5WI,TMR 6,TMR 6WIR,TMR 9WI
Preview - Generation
Visualização
Quotation
3D
2D
Footprint by Ultralibrarian