Catalog navigation
CADモデル選択
選択可能な製品数: 27
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 6WIR
Bill of material
TMR 6-4812WIR
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 6WIR
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Compact SIP-8 metal case
F2
Feature 2
EN 50155 railway approval
F3
Feature 3
Ultra wide 4:1 Input: 9–36, 18–75 and 43–160 VDC
F4
Feature 4
I/O-isolation 3‘000 VDC
F5
Feature 5
Fully regulated outputs
F6
Feature 6
Operating temperature range –40°C to +80°C
F7
Feature 7
Short circuit protection and current limitation
F8
Feature 8
Remote On/Off
F9
Feature 9
3-year product warranty
INFO
Short Description
6 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, regulated, 3000 VDC I/O-isolation, encapsulated, SIP-8 metal case
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Copper
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr6wir-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr6wir-datasheet/
PIC
Picture
https://tracopower.com/tmr6wir-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr6wir-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
9.6 mm
H
Product height
11.20 mm
MASS
Weight
5.9 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2018-04
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TMR 3WIR,TMR 6WI
Preview - Generation
プレビュー
見積り依頼
3D
2D
Footprint by Ultralibrarian