Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TMR 9
Bill of material
TMR 9-2412
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TMR 9
GTIN
POW
Power
W
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
A
EFFICIENCY
Efficiency
%
F1
Feature 1
Highest power density in SIP-8 metal package (optional plastic package)
F2
Feature 2
Wide 2:1 input voltage range
F3
Feature 3
Temperature range –40° to +85°C
F4
Feature 4
High efficiency up to 89%
F5
Feature 5
Indefinite short-circuit protection
F6
Feature 6
I/O isolation 1600 VDC
F7
Feature 7
Remote On/Off control
F8
Feature 8
Fully RoHS compliant
F9
Feature 9
3-year product warranty
INFO
Short Description
9 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8 metal case
TYP
Typ
DC/DC Converter isolated, regulated
PS1
Package style
SIP8, Copper
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tmr9-certification/
DATASHEET
Datasheet
https://tracopower.com/tmr9-datasheet/
PIC
Picture
https://tracopower.com/tmr9-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tmr9-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
No
NOSPU
Non-SPU cost multiplier
10
SLT
Standard Lead Time
13
L
Product length
21.80 mm
W
Product width
10 mm
H
Product height
11.20 mm
MASS
Weight
5.9 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2015-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TMR 6,TMR 9WI
Preview - Generation
Preview
Quotation
3D
2D
Footprint by Ultralibrarian