Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TSR 0.5
Bill of material
TSR 0.5-2433
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TSR 0.5
GTIN
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
500 A
EFFICIENCY
Efficiency
%
F1
Feature 1
Compact SIP package
F2
Feature 2
Very high efficiency up to 97%
F3
Feature 3
Excellent line / load regulation
F4
Feature 4
Low standby current
F5
Feature 5
Operating temperature range –40 to 90°C
F6
Feature 6
Over-temperature protection
F7
Feature 7
Short circuit protection
F8
Feature 8
3-year product warranty
INFO
Short Description
0.5 Amp POL switching regulator, 4.75 to -32 VDC input, pos.-pos. circuit, LM78 compatible, SIP-3
TYP
Typ
DC/DC Converter non-isolated (POL)
PS1
Package style
SIP3, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tsr0-5-certification/
DATASHEET
Datasheet
https://tracopower.com/tsr0-5-datasheet/
PIC
Picture
https://tracopower.com/tsr0-5-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tsr0-5-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
9
L
Product length
11.50 mm
W
Product width
8 mm
H
Product height
10.20 mm
MASS
Weight
1.9 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2013-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TSR 0.5SM,TSR 0.6WI,TSR 1
Preview - Generation
Öngörünüm
Quotation
3D
2D
Footprint by Ultralibrarian