Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TSR 1
Bill of material
TSR 1-2433
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TSR 1
GTIN
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
1000 A
EFFICIENCY
Efficiency
%
F1
Feature 1
Up to 96% efficiency – No heat-sink required
F2
Feature 2
Pin compatible with LMxx linear regulators
F3
Feature 3
SIP-package fits existing TO-220 footprint
F4
Feature 4
Built in filter capacitors
F5
Feature 5
Operation temp. range –40°C to +85°C
F6
Feature 6
Short circuit protection
F7
Feature 7
Wide input operating range
F8
Feature 8
Excellent line / load regulation
F9
Feature 9
Low standby current
F10
Feature 10
3-year product warranty
INFO
Short Description
1 Amp POL switching regulator, 4.6 to -36 VDC input, pos.-pos. circuit, LM78 compatible, SIP-3
TYP
Typ
DC/DC Converter non-isolated (POL)
PS1
Package style
SIP3, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tsr1-certification/
DATASHEET
Datasheet
https://tracopower.com/tsr1-datasheet/
PIC
Picture
https://tracopower.com/tsr1-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tsr1-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
11.70 mm
W
Product width
8 mm
H
Product height
10.10 mm
MASS
Weight
1.9 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2008-01
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TSN 1,TSR 1SM,TSR 1WI,TSR 2,TSR 1E
Preview - Generation
Náhled
Quotation
3D
2D
Footprint by Ultralibrarian