Catalog navigation
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
TRACO ELECTRONIC
Description
TSR 2
Bill of material
TSR 2-2418
PARTNR
Manufacturer Partnumber
SERIES
Series Name
TSR 2
GTIN
VIN
Vin
VDC
VOUT
Vout
VDC
IOUT
Iout
2000 A
EFFICIENCY
Efficiency
%
F1
Feature 1
Ultra compact SIP package 0.55 x 0.30 x 0.40 inch
F2
Feature 2
Up to 96% efficiency – No heat-sink required
F3
Feature 3
Pin compatible with LMxx linear regulators
F4
Feature 4
Built in filter capacitors
F5
Feature 5
Operating temperature range -40°C to +85°C
F6
Feature 6
Excellent line / load regulation
F7
Feature 7
Short circuit protection
F8
Feature 8
3-year product warranty
INFO
Short Description
2 Amp POL switching regulator, 3.0 to -36 VDC input, pos.-pos. circuit, LM78 compatible, SIP-3
TYP
Typ
DC/DC Converter non-isolated (POL)
PS1
Package style
SIP3, Non-conductive Plastic (UL94 V-0 rated)
PS2
Packing Style
Tube
CERTIFICATIONS
Certifications
https://tracopower.com/tsr2-certification/
DATASHEET
Datasheet
https://tracopower.com/tsr2-datasheet/
PIC
Picture
https://tracopower.com/tsr2-picture/
WEBPIC
Webshop-Picture
https://www.tracopower.com/webshop/tsr2-webshop.jpg
RRP1
RRP 1off
SPU
10
SPUX
SPU only
Yes
SLT
Standard Lead Time
13
L
Product length
14.00 mm
W
Product width
8 mm
H
Product height
10.10 mm
MASS
Weight
2.6 g
COO
Country of origin
TW
ECCN
https://www.tracopower.com/conformity-regulatory
ROHS
RoHS
Yes
REACH
Reach
Yes
ESD
ESD Sensitive
No
STATUS
Status
Active
ID
Introduction Date
2015-06
SL
Shelf Life
https://www.tracopower.com/conformity-regulatory
WEBSHOP
Web Shop
Yes
WARRANTY
warranty period
3-year
EMBARGO
Emabargo
https://www.tracopower.com/conformity-regulatory
SIMSERIES
Similar Series
TSR 1,TSR 3,TSRN 1
Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D
Footprint by Ultralibrarian